IESNA:LM-63-2002
[TEST]P1386585
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-830-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6102.4
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
821.0 1024.1 1180.7 1307.7 1396.5 1465.6 1471.3 1443.1 1434.6 1485.4 1623.6 1853.6 2139.9 2384.0 2540.5 2697.1 
2814.2 2867.8 2869.2 2791.6 2622.4 2106.1 1680.1 1364.1 1008.6 742.0 479.6 323.0 307.5 244.0 186.2 158.0 124.1 88.9 
31.0 5.6 1.4 0.0 
821.0 1018.5 1173.6 1299.2 1396.5 1461.4 1472.7 1450.1 1443.1 1488.2 1620.8 1864.9 2138.5 2378.3 2542.0 2688.7 
2805.7 2869.2 2862.2 2791.6 2636.5 2165.3 1694.2 1397.9 1028.3 743.4 485.3 332.9 308.9 246.9 190.4 159.4 128.4 91.7 
35.3 7.1 1.4 0.0 
821.0 1014.2 1168.0 1293.5 1395.1 1467.1 1493.9 1479.8 1472.7 1509.4 1619.4 1832.4 2080.7 2316.3 2482.7 2613.9 
2729.6 2800.1 2814.2 2771.9 2644.9 2378.3 1873.3 1506.6 1132.7 809.7 551.6 372.4 340.0 266.6 203.1 169.3 142.5 
103.0 70.5 19.7 2.8 0.0 
821.0 1000.1 1148.3 1275.2 1383.8 1474.1 1522.1 1526.3 1530.5 1557.3 1630.7 1770.3 1980.5 2200.6 2382.6 2495.4 
2594.2 2677.4 2716.9 2714.1 2656.2 2515.2 2226.0 1843.7 1412.0 986.0 703.9 448.6 413.3 306.1 218.6 174.9 145.3 
97.3 67.7 28.2 2.8 0.0 
821.0 991.7 1139.8 1258.3 1374.0 1475.5 1557.3 1594.0 1610.9 1634.9 1688.5 1776.0 1904.4 2080.7 2248.5 2384.0 
2492.6 2573.0 2637.9 2671.7 2654.8 2602.6 2485.5 2230.2 1867.7 1474.1 995.9 667.2 593.9 403.4 262.4 172.1 131.2 
103.0 67.7 25.4 2.8 0.0 
821.0 969.1 1100.3 1227.2 1344.3 1458.6 1563.0 1634.9 1678.7 1712.5 1756.2 1828.2 1922.7 2041.2 2183.7 2330.4 
2448.9 2551.8 2621.0 2673.1 2709.8 2705.6 2670.3 2591.3 2406.5 2103.3 1723.8 1230.1 1089.0 667.2 409.1 248.3 
172.1 118.5 53.6 19.7 4.2 0.0 
821.0 950.8 1065.0 1182.1 1292.1 1410.6 1523.5 1626.5 1704.0 1768.9 1825.4 1881.8 1952.3 2052.5 2155.4 2297.9 
2436.2 2577.2 2690.1 2784.6 2860.8 2944.0 2973.6 2993.4 3004.6 2917.2 2715.5 2118.8 2037.0 1644.8 962.1 540.3 
283.5 134.0 60.7 25.4 7.1 0.0 
821.0 919.7 1010.0 1115.8 1214.6 1323.2 1431.8 1544.6 1644.8 1740.7 1831.0 1911.4 1987.6 2059.5 2138.5 2226.0 2327.5 
2444.6 2577.2 2711.2 2850.9 2994.8 3157.0 3244.5 3324.9 3389.7 3135.8 2903.1 2873.5 2625.2 2138.5 1673.0 
955.0 342.8 149.5 46.6 9.9 0.0 
821.0 880.2 953.6 1034.0 1117.2 1206.1 1292.1 1385.2 1478.3 1577.1 1680.1 1780.2 1880.4 1996.0 2111.7 2218.9 2338.8 
2465.8 2604.0 2759.2 2925.6 3135.8 3405.3 3575.9 3774.8 3906.0 3777.7 3896.2 3901.8 3797.4 3522.3 2996.2 
1759.1 732.1 190.4 38.1 11.3 0.0 
821.0 877.4 943.7 1015.7 1096.1 1184.9 1263.9 1355.6 1437.4 1531.9 1634.9 1730.8 1835.2 1945.3 2062.3 2175.2 2300.7 
2430.5 2571.6 2735.2 2918.6 3148.5 3425.0 3608.4 3821.4 3959.6 3856.7 4000.5 4010.4 3893.3 3659.2 3121.7 
1718.1 639.0 166.5 32.4 11.3 0.0 
821.0 846.4 881.6 933.8 988.9 1046.7 1114.4 1176.5 1244.2 1321.8 1395.1 1468.5 1550.3 1633.5 1732.3 1819.7 1917.0 2022.8 
2145.6 2288.0 2447.4 2677.4 2887.6 3061.1 3286.8 3358.7 3315.0 3420.8 3408.1 3223.3 2918.6 2396.7 1153.9 270.8 
67.7 19.7 11.3 0.0 
821.0 829.5 847.8 876.0 914.1 959.2 1003.0 1052.3 1105.9 1160.9 1217.4 1275.2 1331.6 1396.5 1461.4 1524.9 1589.8 1664.5 
1753.4 1856.4 1989.0 2165.3 2299.3 2443.2 2598.4 2625.2 2575.8 2577.2 2532.1 2320.5 2027.1 1585.5 719.4 201.7 
62.1 21.2 11.3 0.0 
821.0 808.3 802.6 812.5 829.5 850.6 877.4 908.4 939.5 971.9 1004.4 1032.6 1059.4 1086.2 1110.2 1127.1 1141.2 1155.3 1165.2 
1187.8 1227.2 1259.7 1261.1 1252.6 1237.1 1162.4 1083.4 955.0 924.0 749.0 553.0 403.4 206.0 105.8 43.7 19.7 11.3 0.0 
821.0 767.4 727.9 701.1 689.8 684.2 689.8 695.4 705.3 713.8 716.6 712.4 701.1 687.0 664.4 634.8 596.7 555.8 519.1 
486.7 452.8 424.6 397.8 373.8 348.4 317.4 282.1 253.9 244.0 208.8 167.9 127.0 86.0 57.8 35.3 16.9 8.5 0.0 
821.0 730.7 661.6 617.9 602.3 609.4 623.5 634.8 644.7 646.1 640.4 626.3 606.6 581.2 557.2 527.6 498.0 469.7 442.9 
413.3 375.2 344.2 320.2 306.1 296.2 293.4 279.3 262.4 259.6 239.8 201.7 159.4 105.8 60.7 38.1 18.3 7.1 0.0 
821.0 701.1 610.8 574.1 578.4 595.3 612.2 623.5 626.3 620.7 603.8 581.2 557.2 533.2 507.8 486.7 462.7 433.1 402.0 
372.4 351.2 337.1 327.3 317.4 308.9 299.1 283.5 255.3 249.7 232.8 207.4 153.8 122.7 74.8 35.3 15.5 5.6 0.0 
821.0 672.9 576.9 555.8 572.7 592.5 610.8 617.9 613.6 598.1 576.9 551.6 527.6 506.4 485.3 459.9 441.5 423.2 397.8 
379.5 366.8 352.7 324.4 304.7 290.6 276.5 259.6 239.8 234.2 214.4 166.5 152.3 135.4 110.0 63.5 25.4 4.2 0.0 
821.0 650.3 555.8 550.1 569.9 593.9 606.6 612.2 603.8 581.2 554.4 526.2 502.2 481.0 461.3 448.6 435.9 421.8 409.1 
380.9 354.1 335.7 317.4 299.1 277.9 256.7 237.0 217.2 211.6 186.2 163.6 139.7 117.1 91.7 67.7 29.6 2.8 0.0 
821.0 634.8 543.1 548.7 574.1 592.5 609.4 609.4 592.5 567.1 537.5 507.8 485.3 465.5 448.6 435.9 419.0 395.0 373.8 
354.1 334.3 314.6 294.8 275.1 258.1 241.2 222.9 204.5 197.5 179.2 160.8 138.2 112.9 83.2 52.2 19.7 2.8 0.0 
821.0 623.5 541.7 548.7 575.5 596.7 608.0 603.8 584.0 554.4 520.5 493.7 472.6 454.2 444.3 424.6 392.2 355.5 341.4 
328.7 307.5 292.0 277.9 258.1 244.0 227.1 211.6 190.4 184.8 170.7 150.9 129.8 107.2 87.5 46.6 21.2 1.4 0.0 
821.0 617.9 540.3 551.6 576.9 599.5 606.6 602.3 579.8 545.9 512.1 483.8 464.1 450.0 441.5 410.5 368.2 338.6 327.3 
311.7 297.6 277.9 261.0 245.4 234.2 221.5 206.0 186.2 183.4 169.3 150.9 128.4 107.2 84.6 49.4 21.2 1.4 0.0 
821.0 617.9 540.3 551.6 578.4 598.1 606.6 600.9 579.8 541.7 509.2 483.8 462.7 451.4 440.1 409.1 368.2 337.1 328.7 
311.7 296.2 276.5 261.0 242.6 234.2 221.5 204.5 186.2 183.4 170.7 149.5 125.5 105.8 73.4 52.2 18.3 1.4 0.0 
